(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 |
---|---|---|---|
Overall Length L(mm) | 122 | Flange Type | Center Flanged |
Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | [Surface Treatment] Anti-rust Processing | Outer Dia. D(Ø) | 45 |
Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion |
Show More | |||
Types | [Center with Flange] With center flange | Length | Double |
Basic Load Rating: Dynamic Load (Details)(N) | 5273 | Basic Load Rating: Static Load(N) | 5010 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
RoHS | 10 | - | - |
Show Less |
Caution
Japanese Only
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 |
---|---|---|---|
Overall Length L(mm) | 122 | Flange Type | Center Flanged |
Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | [Surface Treatment] Anti-rust Processing | Outer Dia. D(Ø) | 45 |
Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion |
Show More | |||
Types | [Center with Flange] With center flange | Length | Double |
Basic Load Rating: Dynamic Load (Details)(N) | 5273 | Basic Load Rating: Static Load(N) | 5010 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
RoHS | 10 | - | - |
Show Less |
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 |
---|---|---|---|
Overall Length L(mm) | 122 | Flange Type | Center Flanged |
Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | [Surface Treatment] Anti-rust Processing | Outer Dia. D(Ø) | 45 |
Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion |
Show More | |||
Types | [Center with Flange] With center flange | Length | Double |
Basic Load Rating: Dynamic Load (Details)(N) | 5273 | Basic Load Rating: Static Load(N) | 5010 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
RoHS | 10 | - | - |
Show Less |
[Features]
· LFDK-OH: Standard type, double type linear bearing with lubrication hole
· MLFDK-OH: Rust-resistant type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDK-OH: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFDK-OH: Ultra-long lifetime, (U ultra) rust-proof type.
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 |
---|---|---|---|
Overall Length L(mm) | 122 | Flange Type | Center Flanged |
Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | [Surface Treatment] Anti-rust Processing | Outer Dia. D(Ø) | 45 |
Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion |
Show More | |||
Types | [Center with Flange] With center flange | Length | Double |
Basic Load Rating: Dynamic Load (Details)(N) | 5273 | Basic Load Rating: Static Load(N) | 5010 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
RoHS | 10 | - | - |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 |
---|---|---|---|
Overall Length L(mm) | 122 | Flange Type | Center Flanged |
Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | [Surface Treatment] Anti-rust Processing | Outer Dia. D(Ø) | 45 |
Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion |
Show More | |||
Types | [Center with Flange] With center flange | Length | Double |
Basic Load Rating: Dynamic Load (Details)(N) | 5273 | Basic Load Rating: Static Load(N) | 5010 |
Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
RoHS | 10 | - | - |
Show Less |
Type | Flange | Inscribed Circle Dia. dr(Ø) | 30 | Overall Length L(mm) | 122 |
---|---|---|---|---|---|
Flange Type | Center Flanged | Style | Standard | Outer Cylinder Material | Iron |
Outer Cylinder Surface Treatment | Anti-rust Processing | Outer Dia. D(Ø) | 45 | Lubrication Type | No |
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear Motion |
Types | With center flange | Length | Double | Basic Load Rating: Dynamic Load (Details)(N) | 5273 |
Basic Load Rating: Static Load(N) | 5010 | Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.01 | Flange Shape | Square type flange |
Specifications | Standard | Dust-proof Seal | With double seal |
Please check the type/dimensions/specifications of the part MLFDK30-OH in the Linear Bush Flanged LFDK-OH Type Double Center Position Square Shape Flange Lubrication Hole series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy