(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· LFDC: Standard type linear bearing
· MLFDC: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDC: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFDC: Ultra-long lifetime, (U ultra) rust-proof type.
Part Number |
---|
LFDC6-UU |
LFDC8-UU |
LFDC10-UU |
LFDC12-UU |
LFDC13-UU |
LFDC16-UU |
LFDC25-UU |
LFDC30-UU |
LFDC35-UU |
LFDC40-UU |
MLFDC6-UU |
MLFDC8-UU |
MLFDC10-UU |
MLFDC12-UU |
MLFDC13-UU |
MLFDC16-UU |
MLFDC25-UU |
MLFDC30-UU |
MLFDC35-UU |
UMLFDC20-UU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,193.47 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 35 | [No Surface Treatment] No | 12 | 354 | 310 | -0.009 | Standard | ||
₹ 3,206.85 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 45 | [No Surface Treatment] No | 15 | 419 | 450 | -0.009 | Standard | ||
₹ 3,303.29 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 55 | [No Surface Treatment] No | 19 | 865 | 850 | -0.009 | Standard | ||
₹ 3,496.16 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 57 | [No Surface Treatment] No | 21 | 892 | 860 | -0.009 | Standard | ||
₹ 3,800.22 | 1 Piece(s) | 11 Day(s) or more | 10 | 13 | 60 | [No Surface Treatment] No | 23 | 902 | 870 | -0.009 | Standard | ||
₹ 4,338.65 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 68 | [No Surface Treatment] No | 28 | 1248 | 1300 | -0.009 | Standard | ||
₹ 7,426.64 | 1 Piece(s) | 11 Day(s) or more | 10 | 25 | 112 | [No Surface Treatment] No | 40 | 3517 | 3570 | -0.01 | Standard | ||
₹ 10,378.02 | 1 Piece(s) | 11 Day(s) or more | 10 | 30 | 122 | [No Surface Treatment] No | 45 | 5273 | 5010 | -0.01 | Standard | ||
₹ 13,080.29 | 1 Piece(s) | 11 Day(s) or more | 10 | 35 | 134 | [No Surface Treatment] No | 52 | 5722 | 6180 | -0.012 | Standard | ||
₹ 17,034.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 40 | 153 | [No Surface Treatment] No | 60 | 7872 | 8070 | -0.012 | Standard | ||
₹ 6,117.36 | 1 Piece(s) | 11 Day(s) or more | 10 | 6 | 35 | [Surface Treatment] Anti-rust Processing | 12 | 354 | 310 | -0.009 | Standard | ||
₹ 6,132.09 | 1 Piece(s) | 11 Day(s) or more | 10 | 8 | 45 | [Surface Treatment] Anti-rust Processing | 15 | 419 | 450 | -0.009 | Standard | ||
₹ 6,324.96 | 1 Piece(s) | 11 Day(s) or more | 10 | 10 | 55 | [Surface Treatment] Anti-rust Processing | 19 | 865 | 850 | -0.009 | Standard | ||
₹ 6,724.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 57 | [Surface Treatment] Anti-rust Processing | 21 | 892 | 860 | -0.009 | Standard | ||
₹ 7,345.58 | 1 Piece(s) | 11 Day(s) or more | 10 | 13 | 60 | [Surface Treatment] Anti-rust Processing | 23 | 902 | 870 | -0.009 | Standard | ||
₹ 8,394.33 | 1 Piece(s) | 11 Day(s) or more | 10 | 16 | 68 | [Surface Treatment] Anti-rust Processing | 28 | 1248 | 1300 | -0.009 | Standard | ||
₹ 14,337.91 | 1 Piece(s) | 11 Day(s) or more | 10 | 25 | 112 | [Surface Treatment] Anti-rust Processing | 40 | 3517 | 3570 | -0.01 | Standard | ||
₹ 19,937.27 | 1 Piece(s) | 11 Day(s) or more | 10 | 30 | 122 | [Surface Treatment] Anti-rust Processing | 45 | 5273 | 5010 | -0.01 | Standard | ||
₹ 25,247.35 | 1 Piece(s) | 11 Day(s) or more | 10 | 35 | 134 | [Surface Treatment] Anti-rust Processing | 52 | 5722 | 6180 | -0.012 | Standard | ||
₹ 14,483.56 | 1 Piece(s) | 20 Day(s) or more | 10 | 20 | 80 | [Surface Treatment] Anti-rust Processing | 32 | 2083 | 2020 | -0.01 | Ultra series (long life) |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With center flange |
Length | Double | Flange Shape | Round-shaped flange | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy