(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged linear bushingsULFDK shape(U ultra)doublerectangular flange

Flanged linear bushingsULFDK shape(U ultra)doublerectangular flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,913₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· ULFDK: Ultra long-life (U ultra) linear bearing, long-life type with high tolerance of moment loads and lifetime that is 18.5 times that of the standard type.
· UMLFDK: Ultra-long life rust-proof type

 
Part Number
ULFDK40-UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 28,912.67

1 Piece(s) 25 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Flange Inscribed Circle Dia. dr(Ø) 40 Overall Length L(mm) 153
Flange Type Standard Flange Style Standard Outer Cylinder Material Iron
Outer Cylinder Surface Treatment No Outer Dia. D(Ø) 60 Lubrication Type No
Accuracy High Grade Ball Recirculating Type Double Motion Linear Motion
Types Flanged End Face Length Double Basic Load Rating: Dynamic Load (Details)(N) 7872
Basic Load Rating: Static Load(N) 8070 Inscribed Circle Dia. Tolerance (Negative Side)(mm) -0.012 Flange Shape Square type flange
Specifications Ultra series (long life) Dust-proof Seal With double seal

Please check the type/dimensions/specifications of the part ULFDK40-UU in the Flanged linear bushingsULFDK shape(U ultra)doublerectangular flange series.

X
whatsapp-qr whatsapp-icon