(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flanged linear bushingLFTB shapeboss positionT shaped flange

Flanged linear bushingLFTB shapeboss positionT shaped flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LFTB: Standard type linear bearing
· MLFTB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFTB: Ultra-long lifetime (U ultra) that is 18.5 times the lifetime of the standard type.
· UMLFTB: Ultra-long lifetime, (U ultra) rust-proof type.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.

 
Part Number
LFTB6-UU
LFTB8-UU
LFTB10-UU
LFTB12-UU
LFTB13-UU
LFTB16-UU
LFTB20-UU
LFTB30-UU
LFTB35-UU
LFTB40-UU
MLFTB6-UU
MLFTB10-UU
MLFTB12-UU
MLFTB20-UU
MLFTB25-UU
MLFTB35-UU
MLFTB40-UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

₹ 1,998.49

1 Piece(s) 5 Day(s) or more 10619[No Surface Treatment] No12218160-0.009

₹ 2,019.09

1 Piece(s) 5 Day(s) or more 10824[No Surface Treatment] No15258220-0.009

₹ 2,006.76

1 Piece(s) 10 Day(s) or more 101029[No Surface Treatment] No19532430-0.009

₹ 2,189.64

1 Piece(s) 5 Day(s) or more 101230[No Surface Treatment] No21549430-0.009

₹ 2,360.82

1 Piece(s) 5 Day(s) or more 101332[No Surface Treatment] No23555440-0.009

₹ 2,636.04

1 Piece(s) 5 Day(s) or more 101637[No Surface Treatment] No28768650-0.009

₹ 3,097.84

1 Piece(s) 5 Day(s) or more 102042[No Surface Treatment] No3212821010-0.01

₹ 5,741.22

1 Piece(s) 5 Day(s) or more 103064[No Surface Treatment] No4532452510-0.01

₹ 7,220.44

1 Piece(s) 5 Day(s) or more 103570[No Surface Treatment] No5235213090-0.012

₹ 9,534.33

1 Piece(s) 5 Day(s) or more 104080[No Surface Treatment] No6048444040-0.012

₹ 5,041.84

1 Piece(s) 10 Day(s) or more 10619[Surface Treatment] Anti-rust Processing12218160-0.009

₹ 5,234.71

1 Piece(s) 10 Day(s) or more 101029[Surface Treatment] Anti-rust Processing19532430-0.009

₹ 5,344.53

1 Piece(s) 10 Day(s) or more 101230[Surface Treatment] Anti-rust Processing21549430-0.009

₹ 8,069.22

1 Piece(s) 10 Day(s) or more 102042[Surface Treatment] Anti-rust Processing3212821010-0.01

₹ 11,440.80

1 Piece(s) 10 Day(s) or more 102558[Surface Treatment] Anti-rust Processing4021641790-0.01

₹ 19,646.00

1 Piece(s) 10 Day(s) or more 103570[Surface Treatment] Anti-rust Processing5235213090-0.012

₹ 25,629.82

1 Piece(s) 10 Day(s) or more 104080[Surface Treatment] Anti-rust Processing6048444040-0.012

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Single Motion Linear Motion Types With Pilot Flange
Length Standard Flange Shape T-shaped flange Specifications Standard
Dust-proof Seal With double seal