(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear bushingLD-OH shapedoublewith lubricating hole

Linear bushingLD-OH shapedoublewith lubricating hole
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features] LD-OH: Standard type linear bushing with lubrication hole. Type with lubrication hole permits regular supply of grease to ensure stable performance. MLD-OH: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel. ULD-OH: An ultra long service life type UMLD-OH: A rust resistant type with an ultra long service life

Part Number
LD6-OH
LD8-OH
LD10-OH
LD12-OH
LD13-OH
LD16-OH
LD20-OH
LD30-OH
LD35-OH
LD40-OH
MLD6-OH
MLD8-OH
MLD12-OH
MLD13-OH
MLD16-OH
MLD20-OH
MLD25-OH
MLD30-OH
MLD35-OH
MLD40-OH
ULD12-OH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

₹ 2,751.47

1 Piece(s) 11 Day(s) or more 10635[No Surface Treatment] No12354310-0.009Standard

₹ 2,847.91

1 Piece(s) 11 Day(s) or more 10845[No Surface Treatment] No15419450-0.009Standard

₹ 3,055.51

1 Piece(s) 14 Day(s) or more 101055[No Surface Treatment] No19865850-0.009Standard

₹ 3,137.22

1 Piece(s) 11 Day(s) or more 101257[No Surface Treatment] No21892860-0.009Standard

₹ 3,165.35

1 Piece(s) 11 Day(s) or more 101361[No Surface Treatment] No23902870-0.009Standard

₹ 3,855.13

1 Piece(s) 11 Day(s) or more 101670[No Surface Treatment] No2812481300-0.009Standard

₹ 4,068.44

1 Piece(s) 11 Day(s) or more 102080[No Surface Treatment] No3220832020-0.01Standard

₹ 7,577.35

1 Piece(s) 11 Day(s) or more 1030123[No Surface Treatment] No4552735010-0.01Standard

₹ 9,644.75

1 Piece(s) 10 Day(s) or more 1035135[No Surface Treatment] No5257226180-0.012Standard

₹ 14,234.25

1 Piece(s) 11 Day(s) or more 1040151[No Surface Treatment] No6078728070-0.012Standard

₹ 4,117.65

1 Piece(s) 11 Day(s) or more 10635[Surface Treatment] Anti-rust Processing12354310-0.009Standard

₹ 4,227.47

1 Piece(s) 11 Day(s) or more 10845[Surface Treatment] Anti-rust Processing15419450-0.009Standard

₹ 4,461.87

1 Piece(s) 11 Day(s) or more 101257[Surface Treatment] Anti-rust Processing21892860-0.009Standard

₹ 4,531.53

1 Piece(s) 11 Day(s) or more 101361[Surface Treatment] Anti-rust Processing23902870-0.009Standard

₹ 5,455.71

1 Piece(s) 11 Day(s) or more 101670[Surface Treatment] Anti-rust Processing2812481300-0.009Standard

₹ 6,952.16

1 Piece(s) 11 Day(s) or more 102080[Surface Treatment] Anti-rust Processing3220832020-0.01Standard

₹ 10,019.71

1 Piece(s) 12 Day(s) or more 1025112[Surface Treatment] Anti-rust Processing4035173570-0.01Standard

₹ 13,177.36

1 Piece(s) 11 Day(s) or more 1030123[Surface Treatment] Anti-rust Processing4552735010-0.01Standard

₹ 16,652.45

1 Piece(s) 10 Day(s) or more 1035135[Surface Treatment] Anti-rust Processing5257226180-0.012Standard

₹ 24,084.16

1 Piece(s) 11 Day(s) or more 1040151[Surface Treatment] Anti-rust Processing6078728070-0.012Standard

₹ 5,068.62

1 Piece(s) 20 Day(s) or more 101257[No Surface Treatment] No21892860-0.009Ultra series (long life)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

Loading...

  1. 1

Basic Information

Type Straight Style Standard Outer Cylinder Material Iron
Lubrication Type No Accuracy High Grade Ball Recirculating Type Double
Motion Linear Motion Types Standard Length Double
Flange Shape Cylinder Dust-proof Seal With double seal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list