• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

NBK-196, Beak France Hinge (Surface Attachment Type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NBK196-0
NBK196-1
NBK196-2
NBK196-4
NBK196-8N
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment
9 Day(s) or more [Nickel Plating] Nickel Plating
9 Day(s) or more Hair line
9 Day(s) or more [Coating] Gold Paint
9 Day(s) or more [Chrome Plating] Chrome Plating
9 Day(s) or more [Nickel Plating] Black Nickel Plating

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Length L(mm) 102
Operating Environment Standard Body Material SUS304 Width W(mm) 95
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)