(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

113, Special Thickness Hinge (with Nylon Ring)

113, Special Thickness Hinge (with Nylon Ring)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,161₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Extra-thick hinge with nylon ring.
[Features]
·Leaf: Stainless steel SUS304.
·Axial core: Stainless steel SUS304.
·Link: Nylon 66.
·Door weight: 5 kg (using 2 pieces).
[Applications]
·lightweight furniture.

 
Part Number
113-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,160.95

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 102 Flat Hinge Type Rectangle shaped Width W(mm) 66.5
Body Material SUS304 Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Additional Function No Mounting Screw Hole Type Countersinks
Main Body Surface Treatment Hair line Reversed Left and Right Combination

Please check the type/dimensions/specifications of the part 113-102 in the 113, Special Thickness Hinge (with Nylon Ring) series.

X
whatsapp-qr whatsapp-icon