110, Noiseless Hinge

110, Noiseless Hinge

[Uses] For lightweight door middle weight door (127 × 127 mm only)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
110-1-1
110-1-2
110-1-3
110-2-1
110-2-2
110-2-3
110-3-1
110-3-2
110-3-3
110-4-1
110-4-2
110-4-3
110R-2-1
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Specifications
8 Day(s) or more 102Hair line89.5Square Corner
8 Day(s) or more 102[Coating] Gold Paint89.5Square Corner
8 Day(s) or more 102[Bronze Plating] Ancient Bronze89.5Square Corner
8 Day(s) or more 102Hair line102.5Square Corner
8 Day(s) or more 102[Coating] Gold Paint102.5Square Corner
8 Day(s) or more 102[Bronze Plating] Ancient Bronze102.5Square Corner
8 Day(s) or more 127Hair line103Square Corner
8 Day(s) or more 127[Coating] Gold Paint103Square Corner
8 Day(s) or more 127[Bronze Plating] Ancient Bronze103Square Corner
8 Day(s) or more 127Hair line128Square Corner
8 Day(s) or more 127[Coating] Gold Paint128Square Corner
8 Day(s) or more 127[Bronze Plating] Ancient Bronze128Square Corner
8 Day(s) or more 102Hair line102.5Round Corner

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)