• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Forged Steel High Pressure Insert weld Tube Fitting A 90° Elbow

Part Number

Configured Part Number is shown.

 
Part Number
S25C-SWB90E-10
S25C-SWB90E-15
S25C-SWB90E-20
S25C-SWB90E-25
S25C-SWB90E-32
S25C-SWB90E-40
S25C-SWB90E-50
Part NumberVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
9 Day(s) or more 3/8B(10A)2.0
9 Day(s) or more 1/2B(15A)2.0
9 Day(s) or more 3/4B(20A)3.5
9 Day(s) or more 1B(25A)3.5
9 Day(s) or more 1 1/4B(32A)3.5
9 Day(s) or more 1 1/2B(40A)6.0
9 Day(s) or more 2B(50A)6.0

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Elbow Material Steel
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)