770 Stainless Steel Door Roller

Part Number

Configured Part Number is shown.

770-30

 
Part Number
770-30
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Steel The material of frames Stainless Steel Surface Treatment Electrolytic Polishing
Roller Outer Diameter(mm) 30 Length(mm) 68

Please check the type/dimensions/specifications of the part 770-30 in the 770 Stainless Steel Door Roller series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)