• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

High-Pressure Screw Fitting, 111SS Round Socket, S25C

Part Number

Configured Part Number is shown.

 
Part Number
S25C-PTBS-8
S25C-PTBS-10
S25C-PTBS-15
S25C-PTBS-20
S25C-PTBS-25
S25C-PTBS-32
S25C-PTBS-40
S25C-PTBS-50
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
9 Day(s) or more 1/4B(8A)1.52.0Mpa or Less
9 Day(s) or more 3/8B(10A)22.0Mpa or Less
9 Day(s) or more 1/2B(15A)22.0Mpa or Less
9 Day(s) or more 3/4B(20A)3.5than 2.0Mpa
9 Day(s) or more 1B(25A)3.5than 2.0Mpa
9 Day(s) or more 1 1/4B(32A)3.5than 2.0Mpa
9 Day(s) or more 1 1/2B(40A)6.0than 2.0Mpa
9 Day(s) or more 2B(50A)6.0than 2.0Mpa

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Material Steel Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions
Surface Treatment No Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)