• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

High-Pressure Screw Fitting, 118SS O-Ring Union, S25C

Part Number

Configured Part Number is shown.

 
Part Number
S25C-PTBOU-8
S25C-PTBOU-10
S25C-PTBOU-15
S25C-PTBOU-20
S25C-PTBOU-25
S25C-PTBOU-32
S25C-PTBOU-40
S25C-PTBOU-50
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
9 Day(s) or more 1/4B(8A)1.52.0Mpa or Less
9 Day(s) or more 3/8B(10A)22.0Mpa or Less
9 Day(s) or more 1/2B(15A)22.0Mpa or Less
9 Day(s) or more 3/4B(20A)3.5than 2.0Mpa
9 Day(s) or more 1B(25A)3.5than 2.0Mpa
9 Day(s) or more 1 1/4B(32A)3.5than 2.0Mpa
9 Day(s) or more 1 1/2B(40A)6.0than 2.0Mpa
9 Day(s) or more 2B(50A)6.0than 2.0Mpa

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female-female Union
Material Steel Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions
Surface Treatment No Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)