High-Pressure Screw Fitting, 138SS Boss, S25C

Part Number

Configured Part Number is shown.

Part Number
S25C-PTBBOS-8
S25C-PTBBOS-10
S25C-PTBBOS-15
S25C-PTBBOS-20
S25C-PTBBOS-25
S25C-PTBBOS-32
S25C-PTBBOS-40
S25C-PTBBOS-50
Part NumberVolume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
9 Day(s) or more 1/4B(8A)1.5
9 Day(s) or more 3/8B(10A)2.0
9 Day(s) or more 1/2B(15A)2.0
6 Day(s) or more 3/4B(20A)3.5
9 Day(s) or more 1B(25A)3.5
9 Day(s) or more 1 1/4B(32A)3.5
9 Day(s) or more 1 1/2B(40A)6.0
9 Day(s) or more 2B(50A)6.0

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Hub Multipoint Piping - Branch Pipe Connection Type Butt Weld
Material Steel Surface Treatment No Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)