• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cylinder Deadlock, 208

Cylinder Deadlock, 208

[Features]Built-in hardened steel pin for cutting prevention. Since the cylinder color runs idle, there is no need to wipe it off with a pipe wrench, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
208G-50-1
208G-50-2
208G-50-3
208G-64-1
208G-64-2
208G-64-3
208S-1
208S-2
208S-3
Part NumberVolume DiscountDays to ShipFinish Backset
(mm)
Specifications
8 Day(s) or more Satin Chrome50G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Brass Polished50G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Ancient Bronze50G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Satin Chrome64G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Brass Polished64G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Ancient Bronze64G (Cylinder lock/Thumb turn lock)
8 Day(s) or more Satin Chrome50S (Thumb turn lock)
8 Day(s) or more Brass Polished50S (Thumb turn lock)
8 Day(s) or more Ancient Bronze50S (Thumb turn lock)

Loading...

  1. 1

Basic Information

Material Brass Door thickness(mm) 36~45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)