(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spacer

Spacer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,293₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·When using the fixed-side support unit at the end of the ball screw groove cut-out shaft of the R series transport ball screw, etc., add a spacer (spacer) for receiving a seal on the screw groove side of the shaft end. please give me.

 
Part Number
WBK20K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,293.42

1 Piece(s) 15 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Related Components Shaft Dia. d(Ø) 20 Surface Treatment Black Oxide Coating
Support Material Steel Thickness B(mm) 11 Outer Dia. D(Ø) 25.5

Please check the type/dimensions/specifications of the part WBK20K in the Spacer series.

X
whatsapp-qr whatsapp-icon