(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The high rigidity angular ball bearing has been adjusted to the optimal preload on the fixing side, and this has been assembled while sealing the optimal amount of grease within.
Part Number |
---|
WBK17DF-31H |
WBK20DF-31H |
WBK25DF-31H |
WBK25DFD-31H |
WBK30DF-31H |
WBK30DFD-31H |
WBK35DF-31H |
WBK35DFD-31H |
WBK35DFF-31H |
WBK40DF-31H |
WBK40DFD-31H |
WBK40DFF-31H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Thickness B (mm) | Outer Dia. D (Ø) | Width W (mm) | Basic Load Rating: Dynamic Load (N) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 47,751.64 | 1 Piece(s) | 15 Day(s) or more | 10 | 17 | 60 | 106 | 80 | 23000 | Bearing two columns front combination | ||
₹ 47,751.64 | 1 Piece(s) | 15 Day(s) or more | 10 | 20 | 60 | 106 | 80 | 23000 | Bearing two columns front combination | ||
₹ 52,084.58 | 1 Piece(s) | 15 Day(s) or more | 10 | 25 | 66 | 130 | 100 | 29900 | Bearing two columns front combination | ||
₹ 58,835.13 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 81 | 130 | 100 | 48500 | Bearing three columns front combination | ||
₹ 52,084.58 | 1 Piece(s) | 15 Day(s) or more | 10 | 30 | 66 | 130 | 100 | 30500 | Bearing two columns front combination | ||
₹ 58,835.13 | 1 Piece(s) | 10 Day(s) or more | 10 | 30 | 81 | 130 | 100 | 50000 | Bearing three columns front combination | ||
₹ 56,704.15 | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | 66 | 142 | 106 | 32500 | Bearing two columns front combination | ||
₹ 63,524.35 | 1 Piece(s) | 15 Day(s) or more | 10 | 35 | 81 | 142 | 106 | 53000 | Bearing three columns front combination | ||
₹ 72,618.84 | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | 96 | 142 | 106 | 53000 | Bearing four columns front combination | ||
₹ 56,704.15 | 1 Piece(s) | 15 Day(s) or more | 10 | 40 | 66 | 142 | 106 | 33500 | Bearing two columns front combination | ||
₹ 63,524.35 | 1 Piece(s) | 15 Day(s) or more | 10 | 40 | 81 | 142 | 106 | 54000 | Bearing three columns front combination | ||
₹ 72,618.84 | 1 Piece(s) | 15 Day(s) or more | 10 | 40 | 96 | 142 | 106 | 54000 | Bearing four columns front combination |
Loading...
Type | Fixed Side | Shape | Round-shaped, 2 Set Screw Flats | Mounting Method | Side mounting |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing Grade | Class 4 | Surface Treatment | Black Oxide Coating |
Support Material | Steel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy