(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Load Support Unit for Small Devices Fixing Side Support Unit (Squarish)

Small Load Support Unit for Small Devices Fixing Side Support Unit (Squarish)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The high rigidity angular ball bearing has been adjusted to the optimal preload on the fixing side, and this has been assembled while sealing the optimal amount of grease within.

 
Part Number
WBK04-01M
WBK06-01A
WBK06-01M
WBK08-01A
WBK08-01B
WBK08-01C
WBK10-01A
WBK10-01B
WBK10-01C
WBK12-01A
WBK12-01C
WBK15-01A
WBK15-01B
WBK15-01C
WBK17-01A
WBK25-01W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. d
(Ø)
Bearing Type Bearing Grade Surface Treatment Shaft Height H
(mm)
Thickness B
(mm)
Width W
(mm)
Basic Load Rating: Dynamic Load
(N)
Application

₹ 10,308.89

1 Piece(s) 15 Day(s) or more 104--Black Oxide Coating1014271470General

₹ 10,308.89

1 Piece(s) 7 Day(s) or more 106Angular Contact BearingClass 4Black Oxide Coating1320422670General

₹ 10,308.89

1 Piece(s) 15 Day(s) or more 106--Black Oxide Coating1317352760General

₹ 11,191.55

1 Piece(s) 5 Day(s) or more 108Angular Contact BearingClass 4Black Oxide Coating1723524400General

₹ 11,091.09

1 Piece(s) 10 Day(s) or more 108Angular Contact BearingClass 4Black Oxide Coating15.525.5626600Low type

₹ 12,155.91

1 Piece(s) 15 Day(s) or more 108Angular Contact BearingClass 4[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating1723523100Clean

₹ 11,588.00

1 Piece(s) 15 Day(s) or more 1010Angular Contact BearingClass 4Black Oxide Coating2530706600General

₹ 11,588.00

1 Piece(s) 15 Day(s) or more 1010Angular Contact BearingClass 4Black Oxide Coating2030706600Low type

₹ 12,581.84

1 Piece(s) 5 Day(s) or more 1010Angular Contact BearingClass 4[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating2530704250Clean

₹ 11,688.45

1 Piece(s) 5 Day(s) or more 1012Angular Contact BearingClass 4Black Oxide Coating2530707100General

₹ 12,581.84

1 Piece(s) 15 Day(s) or more 1012Angular Contact BearingClass 4[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating2530704700Clean

₹ 13,819.44

1 Piece(s) 5 Day(s) or more 1015Angular Contact BearingClass 4Black Oxide Coating3031807600General

₹ 13,718.98

1 Piece(s) 10 Day(s) or more 1015Angular Contact BearingClass 4Black Oxide Coating2231807600Low type

₹ 14,998.11

1 Piece(s) 15 Day(s) or more 1015Angular Contact BearingClass 4[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating3031805100Clean

₹ 16,064.25

1 Piece(s) 15 Day(s) or more 1017Angular Contact BearingClass 4Black Oxide Coating39448613400General

₹ 21,748.65

1 Piece(s) 7 Day(s) or more 1025Angular Contact BearingClass 4Black Oxide Coating356110520200General

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Support Material Steel
X
whatsapp-qr whatsapp-icon