(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide Aluminum Roller Conveyor, 1862P20

Wide Aluminum Roller Conveyor, 1862P20
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A wide roller conveyor which operates with less noise and has excellent conveying (sliding) performance.
[Features]
· A resin structure for holding pins. Structured so that metal powder is not easily produced.
· Materials: Frame part / aluminum extruded material; Wheel section / high-density polyethylene; Pin / stainless steel
· Weight: 2.21 kg/m
[Applications]
· Convenient for conveyor component.

 
Part Number
GFC-A60
GFC-A61
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)

₹ 27,273.10

1 Piece(s) 9 Day(s) or more 4080

₹ 13,637.88

1 Piece(s) 19 Day(s) or more 2040

Loading...

  1. 1

Basic Information

Frame Material Extruded Aluminum Wheel material HDPE Pin Material Stainless steel
Wheel pitch(mm) 20 Wheel width(mm) 62 Wheel diameter(φ) 18
Frame Width(mm) 80
X
whatsapp-qr whatsapp-icon