(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Gauge, Socer Planning Glycerin Pressure Meter / Compound Gauge / Vacuum Gauge - D Type

Pressure Gauge, Socer Planning Glycerin Pressure Meter / Compound Gauge / Vacuum Gauge - D Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,442₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The glycerin in this pressure meter allows measurements even with pulsating pressure or when there are oscillating external factors.

 
Part Number
D-GPG-1-60
D-GPG-1.6-60
D-GPG-2.5-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Nominal Pressure
(Mpa)

₹ 4,491.35

1 Piece(s) 5 Day(s) or more 11

₹ 4,441.78

1 Piece(s) 7 Day(s) or more 1.61.6

₹ 4,441.78

1 Piece(s) 7 Day(s) or more 2.52.5

Loading...

  1. 1

Basic Information

Type Pressure Gauge With Glycerin Outer Diameter(φ) 60 External Type D
Size 60φ Specifications Pressure gauge with glycerin
X
whatsapp-qr whatsapp-icon