(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Saucer planning T type bimetal thermometer

Saucer planning T type bimetal thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An industrial thermometer optimal for piping equipment, factories, and building facilities. Use for cold water, air conditioning, and heating/cooling systems.

 
Part Number
T-NBTG-50-50L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,886.18

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Temperature Range(℃) 50 External Type T Shaped Protection Tube Length(mm) 50
Storage Normal / protective tube: brass

Please check the type/dimensions/specifications of the part T-NBTG-50-50L in the Saucer planning T type bimetal thermometer series.