(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

800 Model Reduced Bore Ball Valve

800 Model Reduced Bore Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,356₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

TOA VALVE INDUSTRY BALL VALVE GENERAL COCK 800 REDUCED BORE BALL VALVE.

 
Part Number
T-UK-8
T-UK-10
T-UK-15
T-UK-20
T-UK-25
T-UK-32
T-UK-40
T-UK-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

₹ 1,355.82

1 Piece(s) 6 Day(s) or more 1/4B1/4B393264

₹ 1,421.45

1 Piece(s) 9 Day(s) or more 3/8B3/8B4435.563

₹ 1,777.73

1 Piece(s) 5 Day(s) or more 1/2B1/2B56.540.5101

₹ 2,013.45

1 Piece(s) 5 Day(s) or more 3/4B3/4B58.544101

₹ 2,415.27

1 Piece(s) 8 Day(s) or more 1B1B7154106

₹ 3,999.78

1 Piece(s) 8 Day(s) or more 1 1/4B1 1/4B7858106

₹ 5,108.80

1 Piece(s) 8 Day(s) or more 1 1/2B1 1/2B8363139

₹ 6,942.44

1 Piece(s) 8 Day(s) or more 2B2B10069.5139

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas / Steam
Nominal Pressure 800 Type Ball Valve Type Standard bore Supply Side, Connection Type G
Control Side, Connection Type G Handle Shape Lever Body Lining No
Operation Method Manual
X
whatsapp-qr whatsapp-icon