(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 Type, Handle Cook (Bronze)

100 Type, Handle Cook (Bronze)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Toa Valve Industry ball valve type 100 handle cock (bronze).

 
Part Number
T-HC-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,417.96

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Oil
Nominal Pressure 100 Type Ball Valve Type Standard bore Supply Side, Connection Type G
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Connection Type G Control Side, Plumbing Thread Nominal 1/2B
Handle Shape Lever Body Lining No Length L(mm) 40
Height H(mm) 44 Handle Dia. D(Ø) 42 Operation Method Manual

Please check the type/dimensions/specifications of the part T-HC-15 in the 100 Type, Handle Cook (Bronze) series.

X
whatsapp-qr whatsapp-icon