(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

150 Type, Gland Cock (Bronze)

150 Type, Gland Cock (Bronze)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Toa Valve Kogyo ball valve type 150 ground cock (bronze).

 
Part Number
T-GC2-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,219.31

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Oil
Nominal Pressure 150 Type Ball Valve Type Standard bore Supply Side, Connection Type G
Supply Side, Plumbing Thread Nominal 3/8B Control Side, Connection Type G Control Side, Plumbing Thread Nominal 3/8B
Handle Shape Lever Body Lining No Length L(mm) 50
Height H(mm) 53 Handle Dia. D(Ø) 125 Operation Method Manual

Please check the type/dimensions/specifications of the part T-GC2-10 in the 150 Type, Gland Cock (Bronze) series.