(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wire Connecting Nails (Part Number)

Wire Connecting Nails
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

KN Murata CO., Ltd.'s screws and wire connecting nails for building materials. It is sold in boxes and packs.

 
Part Number
31920040
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

₹ 7,509.73

1 Piece(s) 7 Day(s) or more 57[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat6-2.5Flat (flat winding)Smooth300 × 30 rollMainly for packaging and formwork

Loading...

  1. 1

Basic Information

Type Nails Sales Unit Box/package

Please check the type/dimensions/specifications of the part 31920040 in the Wire Connecting Nails series.

Product variants

Part Number
31910060
31910090
31910293
31920046
31920047
31920060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

₹ 6,819.93

1 Piece(s) 7 Day(s) or more 65[Stainless] IronNo-7Yellow2.8Bamboo shoots (ridge winding)Smooth250 × 20 roll-

₹ 6,681.98

1 Piece(s) 7 Day(s) or more 75[Stainless] IronNo-7Yellow3.0Bamboo shoots (ridge winding)Smooth200 × 20 roll-

₹ 9,082.16

1 Piece(s) 7 Day(s) or more 32[Stainless] Iron[Paint / Coating] cement coated[Yellow Painted] Yellow Coat5-2.1Bamboo shoots (ridge winding)Screw400 × 40 rollMainly for packaging and formwork

₹ 6,819.93

1 Piece(s) 7 Day(s) or more 70[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat6-2.5Flat (flat winding)Smooth300 × 20 rollMainly for packing

₹ 6,544.02

1 Piece(s) 7 Day(s) or more 65[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat6-2.5Flat (flat winding)Smooth300 × 20 rollMainly for packaging and formwork

₹ 6,819.93

1 Piece(s) 7 Day(s) or more 65[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat7-2.8Flat (flat winding)Smooth250 × 20 rollMainly for packing