(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
KN Murata CO., Ltd.'s screws and wire connecting nails for building materials. It is sold in boxes and packs.
Part Number |
---|
31913505 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Surface Treatment (Details) | Nail Head Diameter (mm) | Color | Wire diameter (mm) | Specifications | Body shape | Qty. | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,372.53 | 1 Piece(s) | 7 Day(s) or more | 38 | [Stainless] Iron | No | - | 5 | - | 2.5 | Bamboo shoots (ridge winding) | Screw | 300 × 10 rolls × 2 inner boxes | For steel plates |
Loading...
Type | Nails | Sales Unit | Box/package |
---|
Please check the type/dimensions/specifications of the part 31913505 in the Wire Connecting Nails series.
Part Number |
---|
31910060 |
31910090 |
31910293 |
31913515 |
31913520 |
31914500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Surface Treatment (Details) | Nail Head Diameter (mm) | Color | Wire diameter (mm) | Specifications | Body shape | Qty. | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,819.93 | 1 Piece(s) | 7 Day(s) or more | 65 | [Stainless] Iron | No | - | 7 | Yellow | 2.8 | Bamboo shoots (ridge winding) | Smooth | 250 × 20 roll | - | ||
₹ 6,681.98 | 1 Piece(s) | 7 Day(s) or more | 75 | [Stainless] Iron | No | - | 7 | Yellow | 3.0 | Bamboo shoots (ridge winding) | Smooth | 200 × 20 roll | - | ||
₹ 9,082.16 | 1 Piece(s) | 7 Day(s) or more | 32 | [Stainless] Iron | [Paint / Coating] cement coated | [Yellow Painted] Yellow Coat | 5 | - | 2.1 | Bamboo shoots (ridge winding) | Screw | 400 × 40 roll | Mainly for packaging and formwork | ||
₹ 12,062.33 | 1 Piece(s) | 7 Day(s) or more | 45 | [Stainless] Iron | No | - | 5 | - | 2.5 | Bamboo shoots (ridge winding) | Screw | 300 × 10 rolls × 2 inner boxes | For steel plates | ||
₹ 12,752.11 | 1 Piece(s) | 7 Day(s) or more | 50 | [Stainless] Iron | No | - | 5 | - | 2.5 | Bamboo shoots (ridge winding) | Screw | 300 × 10 rolls × 2 inner boxes | For steel plates | ||
₹ 8,613.38 | 1 Piece(s) | 7 Day(s) or more | 40 | [Stainless] Iron | No | - | 10.2 | - | 3.1 | Bamboo shoots (ridge winding) | Smooth | 120 × 30 roll | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy