(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Dedicated for 2x4 (two by four) Construction Method / GN Nails / Plasterboard Nails

Dedicated for 2x4 (two by four) Construction Method / GN Nails / Plasterboard Nails
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For 2 × 4 construction, also known as wall frame construction, dedicated nails certified by JIS must be used.

 
Part Number
31202080
31202085
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Wire diameter
(mm)

₹ 9,717.04

1 Piece(s) 7 Day(s) or more 38.12.34

₹ 9,717.04

1 Piece(s) 7 Day(s) or more 50.82.45

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Bright chromate
Sales Unit Box/package Head Shape Flat Head Body shape Smooth shank
Tip shape Sharp tip Qty.(kg) 5×4 boxes