(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Has the highest torque and smallest length and outer diameter compared with other similar type products. Compact insertion space to aim for a more reasonable mechanical design. Can withstand harsh use and has a work tolerance due to the appropriate lubrication method and oil amount.
Part Number |
---|
MWC5 |
MWC40 |
MWC600 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) |
---|---|---|---|---|---|---|---|---|
₹ 71,797.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 3200 | 30.1~60 | 50 | ||
₹ 172,946.82 | 1 Piece(s) | 8 Day(s) or more | 10 | 2400 | 200.1~2500 | 400 | ||
₹ 2,136,008.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 900 | 5000.1~10000 | 6000 |
Loading...
Function | Clutch | Type | Multi-plate electromagnetism | Operating Condition | Wet type |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Tooth Shape | Standard Gear | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Insulation Class | No |