Social Housing/Government Housing Door Roller, EKK-0007

Social Housing/Government Housing Door Roller, EKK-0007

· A re-issue of the public facilities-use door roller, a product which is no longer in production.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EKK-0007

 
Part Number
EKK-0007
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames No Shape Round Shape
Wheel Diameter(mm) 22 Wheel Width(mm) 8.2 Product Contents Roller Only (with Metal)

Please check the type/dimensions/specifications of the part EKK-0007 in the Social Housing/Government Housing Door Roller, EKK-0007 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)