• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Social Housing/Government Housing Door Roller, EKK-0004

Social Housing/Government Housing Door Roller, EKK-0004

· A re-issue of the public facilities-use door roller, a product which is no longer in production.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EKK-0004

 
Part Number
EKK-0004
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames No Shape Flat Type
Wheel Diameter(mm) 28 Wheel Width(mm) 9.6 Product Contents Roller Only (with Metal)

Please check the type/dimensions/specifications of the part EKK-0004 in the Social Housing/Government Housing Door Roller, EKK-0004 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)