Sash Replaceable Door Sheave V model Duracon ® car (33) model

Sash Replaceable Door Sheave V model Duracon ® car (33) model

· A variety of different types are available for fitting the metallic sash frames of various manufacturers.
· Can be fitted in just a single-action.
· The roller height can be easily adjusted.
· Includes a hole for preventing horizontal shift.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ADS-0339

 
Part Number
ADS-0339
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Size 33 Type
Shape Flat Type Wheel Diameter(mm) 33

Please check the type/dimensions/specifications of the part ADS-0339 in the Sash Replaceable Door Sheave V model Duracon ® car (33) model series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)