• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sash Replaceable Door Sheave Duracon ® car (13/16) model

Sash Replaceable Door Sheave Duracon ® car (13/16) model

· A variety of different types are available for fitting the metallic sash frames of various manufacturers.
· Can be fitted in just a single-action.
· The roller height can be easily adjusted.
· Includes a hole for preventing horizontal shift.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AES-0131
AES-0132
AES-0161
AES-0162
Part NumberVolume DiscountDays to ShipSize Shape
8 Day(s) or more 13 TypeRound Shape
8 Day(s) or more 13 TypeFlat Type
8 Day(s) or more 16 TypeRound Shape
8 Day(s) or more 16 TypeFlat Type

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Wheel Diameter(mm) 18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)