(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Free Chemical Liquid 2 ports Electromagnetic Valve MJB3 Series

Metal Free Chemical Liquid 2 ports Electromagnetic Valve MJB3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for fluid controlling solenoid valves in medical/analytical devices
· The materials used for fluid control such as, FKM, PPS, PSU have anti-corrosion properties
· Silent structure
· Pressure can be applied at both the ports
· Normally closed (open when energized) type.

 
Part Number
MJB3-4TN-PF-DC24V
MJB3-4TN-SF-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial of Body

₹ 4,512.95

1 Piece(s) 13 Day(s) or more PPS

₹ 5,754.56

1 Piece(s) 13 Day(s) or more PSU

Loading...

  1. 1

Basic Information

Valve Functions NC (opening while energized) type Connection Dia. Port internal diameter φ4 Seal Material FKM
Voltage DC24V
X
whatsapp-qr whatsapp-icon