• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Electric Actuator ETV Series

Electric Actuator ETV Series

Belt drive type based on the ETS series.

[Features]
· A belt drive that achieves a long stroke and high speed performance.
· Two belt types are available to suit our customers' usage environments (urethane foam and standard rubber).
· Selectable base point sensor and limit sensor mount direction and sensor dog.
· Oil is supplied directly to the guide from the grease supply port.
· Simple maintenance and long life.
· The motors our customers are accustomed to using are mountable.
· Various types of brackets are available. Select from manufacturers and mounting directions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ETV-05-40[010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080]-[D,​U][M,​P,​Y]1X[C,​D,​N][B,​N]N[N,​P]
ETV-06-40[010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080]-[D,​U][M,​P,​Y]1X[C,​D,​N][B,​N][D,​N][N,​P]
ETV-10-32[010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085]-[L,​R,​S,​T,​V,​W][M,​P,​Y]1[L,​X][C,​D,​N][B,​N][L,​N,​R][N,​P]
ETV-14-40[010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085]-[L,​R,​S,​T,​V,​W][M,​P,​Y]2[L,​X][C,​D,​N][B,​N][L,​N,​R][N,​P]
ETV-17-40[010,​015,​020,​025,​030,​035,​040,​045,​050,​055]-[L,​R,​S,​T,​V,​W][M,​P,​Y]4[L,​X][C,​D,​N][B,​N][L,​N,​R][N,​P]
Part NumberVolume DiscountDays to ShipNominal (Height) Table Lead
(mm)
Motor Mounting Orientation Table Length L1
(mm)
Table Width W1
(mm)
Main Body Width
(mm)
Belt width
(mm)
Belt Type Limit Sensor (2 pcs) Limit Sensor (Includes 2) Motor Mounting Method Motor Size Mounted Motor Specification (refer to the catalog table) Mounted Motor Specifications (Refer to Table In Catalog) Option Origin Sensor (1 pc) Origin Sensor (1) Stroke
(mm)
89 Day(s) or more 54Short 1 pc.40Folding back4450509Standard (Rubber)-None / Outside (Mounted Prior to Shipping)Lower Mount / Upper Mount100 W-M / P / YMain Body Bracket Direction Standard: Without Grease Nipple-None / Outside, Motor Side (Mounted Prior to Shipping) / Outside, Side Opposite Motor (Mounted Prior to Shipping)100 ~ 800
89 Day(s) or more 56Long 1 pc.40Folding back116656512Standard (Rubber)-None / Outside (Mounted Prior to Shipping)Lower Mount / Upper Mount100 W-M / P / YMain Body Bracket Direction Downward: Without Grease Nipple / Main Body Bracket Direction Standard: Without Grease Nipple-None / Outside, Motor Side (Mounted Prior to Shipping) / Outside, Side Opposite Motor (Mounted Prior to Shipping)100 ~ 800
89 Day(s) or more 66Long 1 pc.32Folding back11010510215Low Dust (Urethane) / Standard (Rubber)-None / Outside (Mounted Prior to Shipping)Left Mount / Lower Left Mount / Lower Right Mount / Right Mount / Upper Left Mount / Upper Right Mount100 W-M / P / YGrease Nipple Leftward Direction / Grease Nipple Rightward Direction / Main Body Bracket Direction Standard: Without Grease Nipple-None / Outside, Motor Side (Mounted Prior to Shipping) / Outside, Side Opposite Motor (Mounted Prior to Shipping)100 ~ 850
89 Day(s) or more 93Long 1 pc.40Folding back14013413522---Right Mount------100 ~ 850
89 Day(s) or more 108Long 1 pc.40Folding back15216917030Low Dust Generation (Urethane) / Standard (Rubber)None / Outside (Attached When Shipped)-Left Mounted / Lower-Left Mounted / Right Mounted / Upper-Left Mounted / With Lower-Right Mount / With Upper-Right Mount400WM / P / Y-Body Mounting Direction: Standard / No Grease Nipple / Grease Nipple - Left Direction / Grease Nipple - Right DirectionNone / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 550

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Cover Presence Grease Standard
With or w/o Motors No (Built-in by the customer) With or w/o Lubricant Unit No With or w/o Retainer No
Amplifier Voltage No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)