Electric Actuator ETS Series

Electric Actuator ETS Series

An abundant product lineup is available to suit various applications.

[Features]
· Flat type mounted at a low height with a parallel guide for high rigidity. (ETS-12 and above.)
· Choose the optimal lead for your speed and transport load needs. (2 mm, 5 mm, 10 mm, 16 mm, 20 mm, 25 mm, and 40 mm leads are available.)
· Oil is supplied directly to the guide and ball screw from the grease supply port.
· Simple maintenance and long life.
· Selectable base point sensor and limit sensor mount direction and sensor dog.
· The motors our customers are accustomed to using are mountable.
· Various types of brackets are available. Select from manufacturers and mounting directions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ETS-05-[02,​05,​10][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080]-E[M,​P,​Y]1N[C,​D,​N][B,​N]N[N,​P]
ETS-06-[02,​05,​10][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080]-E[M,​P,​Y]1N[C,​D,​N][B,​N]N[N,​P]
ETS-10-[05,​10,​16,​20][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085,​090,​095,​100]-E[M,​P,​Y]1N[A,​B,​C,​D,​N][A,​B,​N][L,​N,​R][N,​P]
ETS-12-[05,​10,​16,​20][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085,​090,​095,​100]-E[M,​P,​Y]1N[A,​B,​C,​D,​N][A,​B,​N][L,​N,​R][N,​P]
ETS-13-[05,​10,​16,​20][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085,​090,​095,​100]-E[M,​P,​Y]2N[A,​B,​C,​D,​N][A,​B,​N][L,​N,​R][N,​P]
ETS-14-[05,​10,​16,​20][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070,​075,​080,​085,​090,​095,​100]-E[M,​P,​Y][2,​4]N[A,​B,​C,​D,​N][A,​B,​N][L,​N,​R][N,​P]
ETS-17-[05,​10,​20,​40][010,​015,​020,​025,​030,​035,​040,​045,​050,​055,​060,​065,​070]-E[M,​P,​Y][2,​4]N[A,​B,​C,​D,​N][A,​B,​N][L,​N,​R][N,​P]
Part NumberVolume DiscountDays to ShipNominal (Height) Table Lead
(mm)
Motor Mounting Orientation Ball Screw Shaft Dia.
(Ø)
Table Length L1
(mm)
Table Width W1
(mm)
Main Body Width
(mm)
Brake Grease Nipple Grease nipple Limit Sensor (2 pcs) Limit Sensor (Includes 2) Motor Mounting Method Motor Size Mounted Motor Specification (refer to the catalog table) Mounted Motor Specifications (Refer to Table In Catalog) Origin Sensor (1 pc) Origin Sensor (1) Stroke
(mm)
Quote 54Short 1 pc.2 ~ 10-12445051None-None-None / Outside (Mounted Prior to Shipping)External Direct Mount100 W-M / P / Y-None / Outside, Motor Side (Mounted Prior to Shipping) / Outside, Side Opposite Motor (Mounted Prior to Shipping)100 ~ 800
Quote 56Long 1 pc.2 ~ 10-121166065-----------100 ~ 350
Quote 66Long 1 pc.5 ~ 20-1690105102NoneLeft Mounted / None / Right Direction-Inner / None / Outside (Attached When Shipped)-Outside Directly Mounted100WM / P / Y-Inner - Motor Reverse Side / Inner - Motor Side / None / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 1000
Quote 70Long 1 pc.5 ~ 20-1690104102NoneLeft Mounted / None / Right Direction-Inner / None / Outside (Attached When Shipped)-Outside Directly Mounted100WM / P / Y-Inner - Motor Reverse Side / Inner - Motor Side / None / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 1000
Quote 78Long 1 pc.5 ~ 20-1690134135NoneLeft Mounted / None / Right Direction-Inner / None / Outside (Attached When Shipped)-Outside Directly Mounted200WM / P / Y-Inner - Motor Reverse Side / Inner - Motor Side / None / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 1000
Quote 78Long 1 pc.5 ~ 20-16140134135NoneLeft Mounted / None / Right Direction-Inner / None / Outside (Attached When Shipped)-Outside Directly Mounted200W / 400WM / P / Y-Inner - Motor Reverse Side / Inner - Motor Side / None / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 1000
Quote 97Long 1 pc.5 ~ 40-20152169170NoneLeft Mounted / None / Right Direction-Inner / None / Outside (Attached When Shipped)-Outside Directly Mounted200W / 400WM / P / Y-Inner - Motor Reverse Side / Inner - Motor Side / None / Outside - Motor Reverse Side (Attached When Shipped) / Outside - Motor Side (Attached When Shipped)-100 ~ 700

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Accuracy C7 Cover Presence
Grease Standard With or w/o Motors No (Built-in by the customer) With or w/o Lubricant Unit No
With or w/o Retainer No Amplifier Voltage No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)