Electric actuator ESD2

Electric actuator ESD2

Free compatibility function for the combination of controllers, actuators, and cables. This electric actuator operates like an air cylinder.

[Features]
· A universal controller for all models.
· Equipped with automatic recognition for actuators.
· Achieve long-term maintenance-free operation through the adoption of a linear guide with a ball retention device and ball screws with lubrication equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ESD2-35E06-[05,​10,​15][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N,​S]
ESD2-35E12-[05,​10,​15][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N,​S]
ESD2-45E06-[05,​10,​15,​20][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N]
ESD2-45E12-[05,​10,​15,​20][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N]
ESD2-55E06-[05,​10,​15,​20,​25,​30][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N,​S]
ESD2-55E12-[05,​10,​15,​20,​25,​30][B,​N][F,​M]-[N0,​R1,​R3,​R5,​RX,​S1,​S3,​S5,​SX][A,​B,​C,​D,​N][2,​3,​5,​N][F,​L,​N,​S]
Part NumberVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Controller I/O Cable Length Mounting Bracket Origin Position Relay Cable Length
Quote 50 ~ 15020.1~50.0335.1~10.0106No / Presence201~30022030035EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / None / Spacers AttachedMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None
Quote 50 ~ 15010.1~20.0162.1~5.0412No / Presence101~20011060035EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / None / Spacers AttachedMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None
Quote 50 ~ 20020.1~50.0335.1~10.0106No / Presence201~30022060045EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / NoneMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None
Quote 50 ~ 20010.1~20.0162.1~5.0412No / Presence101~20011060045EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / NoneMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None
Quote 50 ~ 30050.1~100.06710.1~20.0156No / Presence501~100064020055EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / None / Spacers AttachedMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None
Quote 50 ~ 30020.1~50.0345.1~10.06.512No / Presence301~50032040055EC07 DIN Rail Mounting / EC07 Standard Mounting / EC63 DIN Rail Mounting / EC63 Standard Mounting / None2m / 3m / 5m / NoneFlange Bracket Attached / Foot Bracket Attached / None / Spacers AttachedMotor Origin / Reverse Motor OriginFixing Cable 1 m / Turnable Cable 1 m / Fixing Cable 3 m / Turnable Cable 3 m / Fixing Cable 5 m / Turnable Cable 5 m / Fixing Cable 10 m / Turnable Cable 10 m / None

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Rod Drive Method Rolled Ball Screw
Guide No Input Power Supply DC24V Position Detection Incremental
I/O Module No Noise Filter No Operating Environment Standard
Positioning Repeatability(µm) ±0.02

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)