• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

MC Soundproof Heavy Door Roller Slim Type Flat Type

MC Soundproof Heavy Door Roller Slim Type Flat Type

· The frame width has been reduced by 34% compared with conventional heavy-duty door rollers (50 mm, compared to conventional models produced by the same manufacturer).
· Drastically reduced noise compared to types that employ metallic wheels.
· Boasts excellent corrosion and chemical resistance properties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JKM-0502
JKM-0752
Part NumberVolume DiscountDays to ShipWheel Diameter
(mm)
12 Day(s) or more 50
12 Day(s) or more 75

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape Flat Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)