(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Soundproof Heavy Door Roller Slim Type Round Groove Type

MC Soundproof Heavy Door Roller Slim Type Round Groove Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The frame width has been reduced by 34% compared with conventional heavy-duty door rollers (50 mm, compared to conventional models produced by the same manufacturer).
· Drastically reduced noise compared to types that employ metallic wheels.
· Boasts excellent corrosion and chemical resistance properties.

 
Part Number
JKM-0751
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,714.25

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape Groove R Roller Model Wheel Material Resin Wheel Diameter(φ) 75
Overall Length(mm) 140 Shape Round Groove Model Wheel Diameter(mm) 75
X
whatsapp-qr whatsapp-icon