(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Heavy Door Roller Slim Type V Groove Type

Stainless Steel Heavy Door Roller Slim Type V Groove Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,678₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The frame width has been reduced by 34% compared with conventional heavy-duty door rollers (50 mm, compared to conventional models produced by the same manufacturer).

 
Part Number
JKS-0505
JKS-0755
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

₹ 4,677.56

1 Piece(s) 12 Day(s) or more 5011050

₹ 7,659.05

1 Piece(s) 12 Day(s) or more 7514075

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Shape V Groove Model