(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Soundproof Heavy Door Roller Groove R Wheel Type

MC Soundproof Heavy Door Roller Groove R Wheel Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Car MaterialResinThe material of framesStainless Steel
ShapeGroove R Roller ModelWheel Diameter(mm)50

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Car MaterialResinThe material of framesStainless Steel
ShapeGroove R Roller ModelWheel Diameter(mm)50

Loading...

Configured Specifications

Car MaterialResinThe material of framesStainless Steel
ShapeGroove R Roller ModelWheel Diameter(mm)50

Product Description

· Able to withstand loads several times greater than rubber wheel-based types.
· Resistant to wear and has a long service life.
· Drastically reduced noise compared to types that employ metallic wheels.
· Boasts excellent corrosion and chemical resistance properties.

MC Soundproof Heavy Door Roller Groove R Wheel Type
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Car MaterialResinThe material of framesStainless Steel
ShapeGroove R Roller ModelWheel Diameter(mm)50

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Car MaterialResinThe material of framesStainless Steel
ShapeGroove R Roller ModelWheel Diameter(mm)50
Part Number
JMS-0501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,709.18

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape Groove R Roller Model
Wheel Diameter(mm) 50

Please check the type/dimensions/specifications of the part JMS-0501 in the MC Soundproof Heavy Door Roller Groove R Wheel Type series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list