(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Hexagonal Socket Head Bolt

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Hexagonal Socket Head Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,017₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All products are offered separately]· With good oxidation resistance at high temperatures.
· Strong against stress corrosion cracking caused by chlorine ions.
· Excellent corrosion resistance to high-purity water and alkali.

Part Number
CSH-ALLOY600-M3-6
CSH-ALLOY600-M3-30
CSH-ALLOY600-M4-10
CSH-ALLOY600-M4-15
CSH-ALLOY600-M4-25
CSH-ALLOY600-M5-10
CSH-ALLOY600-M5-15
CSH-ALLOY600-M5-30
CSH-ALLOY600-M6-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Head Diameter
(mm)
Screw head thickness (k)
(mm)
Screw Head Hole Size (S)
(mm)

₹ 1,017.30

1 Piece(s) 6 Day(s) or more 10360.55.53.02.5

₹ 1,084.81

1 Piece(s) 8 Day(s) or more 103300.55.53.02.5

₹ 1,403.45

1 Piece(s) 6 Day(s) or more 104100.77.04.03.0

₹ 1,517.29

1 Piece(s) 6 Day(s) or more 104150.77.04.03.0

₹ 1,159.31

1 Piece(s) 5 Day(s) or more 104250.77.04.03.0

₹ 1,242.73

1 Piece(s) 8 Day(s) or more 105100.88.55.04.0

₹ 1,250.76

1 Piece(s) 6 Day(s) or more 105150.88.55.04.0

₹ 1,142.75

1 Piece(s) 8 Day(s) or more 105300.88.55.04.0

₹ 1,560.85

1 Piece(s) 6 Day(s) or more 10630110.06.05.0

Loading...

  1. 1

Basic Information

Material Nickel Base Alloy Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Screw Type Complete thread Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Alloy type Inconel 600 Equivalent
X
whatsapp-qr whatsapp-icon