(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Perforated Tall Nuts【25-50 Pieces Per Package】

Perforated Tall Nuts
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Steel high nut with holes used for connection with stuck male threads. "Specification" material: Steel

Perforated Tall Nuts
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
ATN-1/2
ATN-3/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (inch) Length
(mm)
Opposite Side
(mm)
Qty.
(piece)

₹ 3,648.85

1 Pack(s)

25 Pieces Per Package

6 Day(s) or more 1/2501925

₹ 3,648.85

1 Pack(s)

50 Pieces Per Package

9 Day(s) or more 3/8401750
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (inch) Length
(mm)
Opposite Side
(mm)
Qty.
(piece)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread Type Whitworth Coarse
Applications, Functions General Sales Unit Box/package Surface Treatment (Details) Bright Chromate Plating
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language