(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Not to be underestimated. Does not buckle. Supports square bits.
Sheet steel thickness: 1.5 - 3.2 mm supported (not for use in stainless steel).
Sheet steel (all unheated) etc, ideal for devices, tools, saddle, box and board installations.
Part Number |
---|
MBS-419NB |
MBS-425NB |
MBS-430NB |
MBS-440N |
MBS-440NB |
MBS-450N |
MBS-450NB |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Qty. (piece) |
---|---|---|---|---|---|---|---|
₹ 5,166.40 | 1 Pack(s) | 320 Pieces Per Package | 6 Day(s) or more | 19 | 320 (value pack box) | ||
₹ 5,166.40 | 1 Pack(s) | 240 Pieces Per Package | 6 Day(s) or more | 25 | 240 (value pack box) | ||
₹ 5,166.40 | 1 Pack(s) | 210 Pieces Per Package | 6 Day(s) or more | 30 | 210 (value pack box) | ||
₹ 1,785.76 | 1 Pack(s) | 41 Pieces Per Package | 6 Day(s) or more | 40 | 41 | ||
₹ 5,166.40 | 1 Pack(s) | 160 Pieces Per Package | 6 Day(s) or more | 40 | 160 (value pack box) | ||
₹ 1,785.76 | 1 Pack(s) | 35 Pieces Per Package | 6 Day(s) or more | 50 | 35 | ||
₹ 5,166.40 | 1 Pack(s) | 140 Pieces Per Package | 6 Day(s) or more | 50 | 140 (value pack box) |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Pan | Mounting Hole Shape | Square/Cross |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel (cold forged carbon steel) | Surface Treatment | Stainless coating |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy