(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Makes pilot hole in high-speed steel.
Steel plate thickness: 2.3 - 9.0 mm supported (not for use in stainless steel).
Sheet steel, high-speed steel, angles (all unheated) etc, ideal for devices, tools, saddle, box and board installations.
Part Number |
---|
MBS-525SB |
MBS-535S |
MBS-550S |
MBS-550SB |
MBS-570S |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Qty. (piece) |
---|---|---|---|---|---|---|---|
₹ 5,166.40 | 1 Pack(s) | 190 Pieces Per Package | 7 Day(s) or more | 25 | 190 (value pack box) | ||
₹ 2,407.24 | 1 Pack(s) | 56 Pieces Per Package | 9 Day(s) or more | 35 | 56 | ||
₹ 2,407.24 | 1 Pack(s) | 43 Pieces Per Package | 8 Day(s) or more | 50 | 43 | ||
₹ 5,166.40 | 1 Pack(s) | 110 Pieces Per Package | 6 Day(s) or more | 50 | 110 (value pack box) | ||
₹ 2,407.24 | 1 Pack(s) | 28 Pieces Per Package | 6 Day(s) or more | 70 | 28 |
Loading...
Thread Nominal (M) | 5 | Detailed Shape | Disc | Mounting Hole Shape | Square/Cross |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel (cold forged carbon steel) | Surface Treatment | Stainless coating |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy