(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Japanese Only
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
KN Fuji Nittei building screw, Rib Sharp TH Screw / self-drilling screw with bright chromate.
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Japanese Only
Loading...
Loading...
Loading...
Type | Screw for fastening stud | Length | 13 |
---|---|---|---|
Material | [Steel] Iron | Surface Treatment | [UniChrome Plating] Bright Chromate Plating |
Mounting Hole Shape | [Cross Recessed] Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 |
Compatible Drill Diameter(mm) | 4.2 | Thread Diameter(mm) | 4.2 |
Type | Screw for fastening stud | Length | 13 | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Mounting Hole Shape | Phillips | Nominal of Thread (D) | 6.0 |
Detailed Shape | Complete thread | Size(mm) | 6.0×13 | Compatible Drill Diameter(mm) | 4.2 |
Thread Diameter(mm) | 4.2 |
Please check the type/dimensions/specifications of the part 88000678 in the Rib Sharp TH Screw/Drill Screw Bright Chromate series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy