(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rib TH Screw/Drill Screw Bright Chromate

Rib TH Screw/Drill Screw Bright Chromate
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Steel, cross-recessed screw for fastening studs. The surface treatment is bright chromate plating. You can purchase from 1 pc.

Part Number
88000817
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,032.65

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Screw for fastening stud Length 13 Material Iron
Surface Treatment Bright Chromate Plating Mounting Hole Shape Phillips Nominal of Thread (D) 6.0
Detailed Shape Complete thread Size(mm) 6.0×13 Compatible Drill Diameter(mm) 4.2
Thread Diameter(mm) 4.2

Please check the type/dimensions/specifications of the part 88000817 in the Rib TH Screw/Drill Screw Bright Chromate series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list