(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bright Chromate Board Nail

Bright Chromate Board Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,924₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·It is rust-resistant and beautiful because it is bright chromate plated. Application: fire resistant board, lath board, gypsum board

Bright Chromate Board Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,924₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
86111625
86111632
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Size
(mm)

₹ 12,923.55

1 Piece(s) 7 Day(s) or more 2516×25

₹ 12,923.55

1 Piece(s) 7 Day(s) or more 3216×32
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Size
(mm)

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Bright Chromate Plating
Nail Head Diameter(mm) 16
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language