(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drilling Screw Hex (Part Number)

Drilling Screw Hex
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating

Part Number
88000852
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

₹ 6,819.93

1 Piece(s) 7 Day(s) or more 25[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×256.06.0

Loading...

  1. 1

Basic Information

Type Screws for steel plates

Please check the type/dimensions/specifications of the part 88000852 in the Drilling Screw Hex series.

Product variants

Part Number
88000801
88000802
88000803
88000805
88000853
88000854
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

₹ 2,950.42

1 Piece(s) 7 Day(s) or more 25[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×255.05.0

₹ 2,670.49

1 Piece(s) 7 Day(s) or more 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×355.05.0

₹ 2,760.24

1 Piece(s) 7 Day(s) or more 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×405.05.0

₹ 2,619.60

1 Piece(s) 7 Day(s) or more 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×455.05.0

₹ 7,233.80

1 Piece(s) 7 Day(s) or more 35[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×356.06.0

₹ 6,888.24

1 Piece(s) 7 Day(s) or more 45[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×456.06.0