(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Connection Umbrella Nail

Stainless Steel Connection Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·To make it very easy to use, the head of 9 pcs. of nails, which is required for 1 sheet of such as synthetic resin corrugated sheet, are connected with a felt. The nail body is screwed for strong holding power, and is made of stainless steel for superior rust prevention.
[Application]
·PVC corrugated sheet, polyester corrugated sheet, etc.

Stainless Steel Connection Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
87212138
87212139
87212345
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Surface Treatment Nail Head Diameter
(mm)
Size
(mm)

₹ 29,307.02

1 Piece(s) 7 Day(s) or more 38[Polish] Bright Finish1414×38

₹ 30,686.60

1 Piece(s) 7 Day(s) or more 38Bronze plating1414×38

₹ 70,694.29

1 Piece(s) 7 Day(s) or more 45[Polish] Bright Finish1313×45
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Surface Treatment Nail Head Diameter
(mm)
Size
(mm)

Loading...

  1. 1

Basic Information

Type Nails Material SUS304 Detailed Shape Screw on body
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list