(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Roof Tile Bar Umbrella Nail【2,000 Pieces Per Package】

Stainless Steel Roof Tile Bar Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·The head has a crimped-washer, which saves time and increases strength
·The body is usually barbed, but can also be screwed
[Application]
·Corrugated galvanized steel plate, PVC, polyester corrugated sheet, etc., and long ribbed metal roofing

Stainless Steel Roof Tile Bar Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
83613450
83613465
83613475
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Size
(mm)

₹ 48,621.07

1 Pack(s)

2,000 Pieces Per Package

7 Day(s) or more 5010×50

₹ 51,380.24

1 Pack(s)

2,000 Pieces Per Package

7 Day(s) or more 6510×65

₹ 54,139.38

1 Pack(s)

2,000 Pieces Per Package

7 Day(s) or more 7510×75
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Size
(mm)

Loading...

  1. 1

Basic Information

Type Nails Material SUS304 Surface Treatment No
Nail Head Diameter(mm) 10 Detailed Shape Screw on body
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language