(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coat Umbrella Nail

Coat Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·The head has a crimped-washer, which saves time and increases strength.
·The body is usually barbed, but can also be screwed.
[Application]
·Corrugated galvanized steel plate, PVC corrugated sheet, polyester corrugated sheet, etc., and long ribbed metal roofing.

Coat Umbrella Nail
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
83124106
83124111
83124123
83133823
83144106
83144111
83144123
83165023
83165038
83654111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Material Detailed Shape Size
(mm)
Color

₹ 15,511.25

1 Piece(s) 7 Day(s) or more 41[Steel] IronBarbed on body13×41Gray

₹ 15,511.25

1 Piece(s) 7 Day(s) or more 41[Steel] IronBarbed on body13×41New Tea

₹ 15,511.25

1 Piece(s) 7 Day(s) or more 41[Steel] IronBarbed on body13×41Blue

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 38[Steel] IronScrew on body13×38Blue

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 41[Steel] IronScrew on body13×41Gray

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 41[Steel] IronScrew on body13×41New Tea

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 41[Steel] IronScrew on body13×41Blue

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 50[Steel] IronScrew on body13×50Blue

₹ 16,201.05

1 Piece(s) 7 Day(s) or more 50[Steel] IronScrew on body13×50Red

₹ 77,592.16

1 Piece(s) 7 Day(s) or more 41[Stainless] Stainless SteelStainless steel screw13×41New Tea
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength Material Detailed Shape Size
(mm)
Color

Loading...

  1. 1

Basic Information

Type Nails Surface Treatment Coloring Treatment Nail Head Diameter(mm) 13
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list